IESNA:LM-63-2002
[TEST]P1335208
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R30B2750DE010 E3A301MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 2700K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]108
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
5.1 8.5 15.4 34.9 88.1 177.5 281.2 365.6 428 458.1
454.2 436.2 423.9 408.9 387 356.9 308.6 242 167.2 92.3
36.9 12.9 2.9 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0
5.1 8.6 15.1 32.6 83.5 171.3 270.6 361.5 425.1 457.6
455.9 437.4 424.4 408.8 384.5 350.4 301.8 237.3 161.2 84.9
36.6 12.9 3.2 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0
5.1 8.6 14.7 31.9 79.6 163.9 259.1 344.4 404.5 442.7
447.4 432.1 417.7 401.1 374 335.6 281.7 210.2 139.8 72.5
29.1 11.2 3 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0
5.1 8.4 14.7 31 71.8 149.7 241 319.7 378.3 415.9
427.5 416.8 401.4 382.3 352.4 306.7 246.5 175.2 110.1 57
20.7 9.1 2.8 0.4 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0
5.1 8.3 13.8 27.6 62.1 131.5 211.1 283.1 337 372.1
385.6 377.7 359.9 336.6 301.9 253.1 191.5 126.4 75.9 38.2
14.6 7.1 2.7 0.5 0.1 0.1 0.1 0.1 0.1 0.1
0 0.1 0 0 0 0 0
5.1 8.3 13.3 25 52.7 108.1 177.5 239.9 287.5 316
327.7 319.3 299.9 272.8 236.3 185.2 133.3 85.1 47.2 24.8
11.3 5.1 2.3 0.5 0.1 0 0.1 0.1 0.1 0.1
0.1 0.1 0 0.1 0 0 0
5.1 8 12.6 21.9 44 87.3 140.1 193.8 229 251.6
258.3 248.9 226.8 198.8 162.9 120.8 81.4 48.9 27.4 13.8
6.9 3.5 1.5 0.4 0.1 0 0.1 0.1 0.1 0.1
0.1 0.1 0 0.1 0 0 0
5.1 7.9 11.8 19.2 33.9 65.2 104.9 145.7 171.1 185.8
185.8 173.9 151.8 125.4 95.5 67.1 43.7 25.9 13.5 7.3
3.9 1.9 0.7 0.2 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0
5.1 7.6 11.3 16.8 27 45.8 73.5 99.2 117 122.6
118.5 106.8 89 68.4 49.2 33.7 21.2 11.9 6.8 3.8
2 0.7 0.2 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
5.1 7.3 10.3 14.7 21.5 31.7 47.9 62.7 72 73.3
67.9 58.3 46.8 35.5 25.2 16.7 10 5.7 3.5 1.7
0.6 0.2 0 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
5.1 6.3 7.3 8.1 8.7 8.9 8.7 8.1 7.2 6
5 4.1 3.1 1.8 1.1 0.7 0.4 0.1 0 0
0.1 0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0
5.1 5.1 4.8 4.3 3.8 3.2 2.6 2 1.6 1.2
0.8 0.5 0.3 0.1 0.1 0 0 0 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.4
0.3 0.3 0.3 0.3 0.3 0.3 0
5.1 4 3.1 2.3 1.7 1.3 0.8 0.5 0.2 0.1
0 0 0 0 0 0 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0
5.1 3.4 2.2 1.5 1 0.6 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0
5.1 3 1.9 1.2 0.7 0.3 0.1 0 0 0
0 0 0 0 0 0 0 0 0.1 0.2
0.2 0.3 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.3 0.3 0.2 0.2 0.1 0.1 0
5.1 2.9 1.8 1.1 0.7 0.2 0.1 0 0 0
0 0 0 0 0 0 0 0 0.1 0.2
0.3 0.3 0.4 0.4 0.5 0.4 0.5 0.5 0.4 0.4
0.3 0.3 0.2 0.2 0.1 0.1 0
